FILTERS
Clear all
Category
Technical characteristics
-
Suitable for built-in mounting
-
Suitable for wall mounting
-
Housing material
-
Suitable for number of light sources
-
With light source
-
Material
-
Material
-
Light sharing
-
Suitable for suspended mounting
-
Light outlet
-
Length
-
Suitable for light line configuration
-
Dimming phase cut-on
-
Design of the grid/reflector
-
Design of the grid/reflector
-
Length
-
Length
-
Grid perforated
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Reflector perforated
-
With movement sensor
-
Dimming DALI
-
Lamp holder
-
Suitable for surface mounting
-
Dimming DSI
-
Type of control gear
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Type of grid
-
Dimming DMX
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Colour
ENSTO
Ensto AVH15
REF. AVV15
4117918
4117918
Diffuser Glass diffuser for AVH15
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVH15
REF. AVL6
4117148
4117148
Optical accessory Pine grill for AVH15 wall moun
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVH15
REF. AVL6.1
4117665
4117665
Optical accessory Aspen grill for AVH15 wall mou
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVH15
REF. AVL7
4117149
4117149
Optical accessory Pine grill for AVH15 corner mo
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVH15
REF. AVL7.1
4117666
4117666
Optical accessory Aspen grill for AVH15 corner m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVH15
REF. AVH15
4117142
4117142
Sauna luminaire 1x30/60W C35/E14 IP44, ta125 °
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVH15
REF. AVH15.1
4117143
4117143
Sauna luminaire With pine grill 1x30/60W C35/E
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVH15
REF. AVH15.10
4117016
4117016
Sauna luminaire With aspen grill 1x30/60W C35/
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVH15
REF. AVH15.2
4117145
4117145
Sauna luminaire With pine grill 1x30/60W C35/E
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVH15
REF. AVH15.20
4117017
4117017
Sauna luminaire With aspen grill 1x30/60W C35/
You can only compare 4 products, you must remove 1 to add this one