FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Material
-
Protective contact
-
Lockable
-
Material quality
-
Surface protection
-
Model
-
Mounting method
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Voltage type
-
Power Delivery
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-8SWFI
1404375
1404375
Duct socket eDuct socket 8-gang, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-8WWFI
1404376
1404376
Duct socket Trunking socket 8-gang
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2SWFI
1404421
1404421
Duct socket Trunking socket 2-gang, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2WWFI
1404420
1404420
Duct socket Trunking socket 2-gang, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-4SWFI
1404441
1404441
Duct socket Trunking socket 4-gang, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-4WWFI
1404440
1404440
Duct socket Trunking socket 4-gang, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-6SWFI
1404374
1404374
Duct socket eDuct socket 6-gang, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-6WWFI
1404373
1404373
Duct socket Trunking socket 6-gang
You can only compare 4 products, you must remove 1 to add this one