3235001
MCB TX³ 6000 - 1P - 230/400 V~ - 2 A - B curve
RCCB TX3 2P 25A 30MA F-G
3235013
MCB TX³ 6000 - 1P - 230/400 V~ - 63 A - B curve
3235116
MCB TX³ 6000 - 2P - 230/400 V~ - 10 A - B curve
3235101
RCCB TX³ - 4P - 400 V~ - 30 mA - 63 A - A type
Support for one Ø5 or Ø6 mm padlock for MCB/RCD/isolating switch DX³
DX3 SHUNT TRIP FOR NC PB 230V
CX3 CONTACTOR 24V 4NO 63A
3235021
MCB TX³ 6000 - 1P - 230/400 V~ - 6 A - C curve - prong/fork type supply busbars
2638202
Programmable time switch digital disp. - for outdoor illuminations - 2 outputs
Power contactor CX³ - with 24 V~ coll and handle - 2P - 250 V~ - 25 A
3235023
MCB TX³ 6000 - 1P - 230/400 V~ - 10 A - C curve - prong/fork type supply busbars
3235238
Fault signalling contact DX³ - 6A - 250 V~ - 0.5 module
3235090
RCBO DX3 1P+N C16 6000A 30MA A
Undervoltage release DX³ - 24 to 48 V~/= -time delay adjustable from 0 to 300 ms
3235119
MCB TX³ 6000 - 2P - 230/400 V~ - 20 A - B curve
3235003
MCB TX3 1P B4 6000A
3235064
MCB TX³ 10000 - 1P - 230/400 V~ - 10 A - C curve
3235221
MCB TX³ 10000 - 3P - 400 V~ - 50 A - C curve
3235126
MCB TX³ 6000 - 3P - 400 V~ - 2 A - B curve
Auxiliary contact DX³ - 6A - 250 V~ - 0.5 module
3235066
MCB TX³ 10000 - 1P - 230/400 V~ - 16 A - C curve
Power contactor CX³ - with 24 V~ coll and handle - 4P - 400 V~ - 40 A
Power contactor CX³ - with 24 V~ coll and handle - 4P - 400 V~ - 25 A