FILTERS
Clear all
Technical characteristics
-
Number of phases
-
Type of accessory/spare part
-
Housing material
-
Lockable
-
With transparent cover
-
Mounting method
-
Mounting method
-
Total number of groups
-
Total number of groups
-
Total number of groups
-
Number of direct groups
-
Number of direct groups
-
Protection
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Number of earth leakage circuit breakers
-
Number of earth leakage switches 30 mA
-
Number of earth leakage switches 300 mA
-
Number of poles main switch
-
Main switch rated current
-
Extension possible
-
Over voltage protection
-
With bell transformer
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
With socket outlet
-
With socket outlet
ENSTO
Mechanical Parts for Panels
REF. EHL845-AK
Flush mounting box Flush m. box EHSV845.18U-IT
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Pikku-Waltteri Customized Panel Boards
REF. EHSV275.15PSAK
Final circuit board-data wall FE Final circuit board wall mount
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Pikku-Waltteri Prefabricated Panel Boards
REF. EHSV275.15PS-ITMAK
Final circuit board-data wall FE wall mount FE
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Pikku-Waltteri Customized Panel Boards
REF. EHSV375.18PSAK
Final circuit board-data wall FE 2xRCCB 9x10A 9x16A 25A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Pikku-Waltteri Prefabricated Panel Boards
REF. EHSV375.18PS-ITAK
Final circuit board-data wall FE wall mount FE
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Waltteri Mechanical Parts for Panels
REF. ESL555-AK
Acc. for distribution board Flush m. box ESSV555.21U-ITAK
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Waltteri Mechanical Parts for Panels
REF. ESL655-AK
Acc. for distribution board Flush m. box ESSV655.21U-IT
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Waltteri Mechanical Parts for Panels
REF. ESL755-PR
Acc. for distribution board Flush m. box ESSV755.18U-ITAK
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Waltteri Prefabricated Panel Boards
REF. ESSV555.21U-ITAK
Final circuit board-data flush 2xRCCB 9x10A 12x16A 25A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Waltteri Prefabricated Panel Boards
REF. ESSV655.21U-ITAK
Final circuit board-data flush 2xRCCB 9x10A 12x16A 25A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Waltteri Prefabricated Panel Boards
REF. ESSV755.18U-ITAK
Final circuit board-data flush 2xRCCB 9x10A 9x16A 25A
You can only compare 4 products, you must remove 1 to add this one