-
Suitable for built-in mounting
-
Suitable for wall mounting
-
Housing material
-
Power factor
-
With light source
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Suitable for light line configuration
-
Dimming phase cut-on
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Dimming DALI
-
Outer diameter
-
With movement sensor
-
With movement sensor
-
Outer diameter
-
Dimming DALI
-
Suitable for surface mounting
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
Suitable for ceiling mounting
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
Beam angle
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
With air slots
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Degree of protection (IP)
-
Voltage type
-
Connection type
4103575
Universal luminaire LUMO IP44 LED 9W 830/840
4117353
Universal luminaire LUMO IP44 LED 9W 830/840 BL
4103579
Universal luminaire LUMO IP44 LED 9W 830/840 DA
4103576
Universal luminaire LUMO IP44 LED 10.5W 830/840
4117355
Universal luminaire LUMO IP44 LED 10.5W 830/840 BL
4103577
Universal luminaire LUMO IP44 LED 15W 830/840
4117332
Universal luminaire LUMO IP44 LED 15W 830/840 1M
4117335
Universal luminaire LUMO IP44 LED 23W 830/840
4117350
Universal luminaire LUMO IP44 LED 23W 830/840 1M
4117358
Universal luminaire LUMO IP44 LED 23W 830/840 BL
4103580
Universal luminaire LUMO IP44 LED 15W 830/840 DA
4117334
Universal luminaire LUMO IP44 LED 17W 830/840 R 1M
4117349
Universal luminaire LUMO IP44 LED 25W 830/840 R
4117352
Universal luminaire LUMO IP44 LED 25W 830/840 R 1M
4117361
Universal luminaire LUMO IP44 LED 25W 830/840 R BL