-
Material
-
Number of meter boards
-
Rated current
-
Rated current
-
Rated current
-
Number of meter boards
-
Rated current
-
Number of tariff control panels
-
Lower connection space
-
Mounting method
-
With mounting plate
-
Number of distributor rows
-
Number of distributor rows
-
Number of fields
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
3428065
Site lighting centre with 3 cont. ctrl for lighting
3428025
Metering panel surface Fe without MCB's & socket oulets
3428019
Metering panel surface Fe SO 1xRCCB 3x10A 3x16A 25A
3428061
Metering panel surface Fe Y SO 1xRCCB 3x10A 3x16A 25A
3428020
Metering panel surface Fe SO 1xRCCB 3x10A 3x16A 50A
3428022
Metering panel surface Fe 2T SO 1xRCCB 3x10A 3x16A 50A
3428059
Metering panel surface Fe 2T Y SO 1xRCCB 3x10A 3x16A 50A
3428024
Metering panel surface Fe SO 1xRCCB 3x10A 3x16A 50A
3428058
Metering panel surface Fe Y SO 1xRCCB 3x10A 3x16A 50A
3428062
Metering panel f.reserve power G Y SO 1xRCCB 3x10A 3x16A 50A
3428060
Metering panel surface Fe Y SO 1xRCCB 3x10A 3x16A 50A
3428023
Metering panel surface Fe 2T SO 1xRCCB 3x10A 3x16A 63A
3428086
Switch panel for duplex G Y SO 1xRCCB 3x16A 63A
3428082
Switch panel for duplex Y SO 1xRCCB 3+3x16A 63A
3428040
Switch panel for duplex SO 1+1xRCCB 3+3x16A 80A
3440358
Metering panel Fe SO 1xRCCB 3x10A 3x16A 50A
3440363
Metering panel surface Fe SO 1xRCCB 3x10A 3x16A 50A
3440360
Metering panel Fe Y SO 1xRCCB 3x10A 3x16A 50A
3440395
Metering panel surface Fe EVO50.06ELY-EV16DG 2T 50A IP34
3440396
Metering panel surface Fe EVO50.06ELY-EV16LG 2T 50A IP34
3428595
Metering enclosure Fe 1xM2 + 2xM3 IP44
3440326
Metering panel surface Fe SO 1xRCCB 3x16A 25A
3440801
Metering panel surface Fe Y SO 1xRCCB's 3x16A 25A