FILTERS
Clear all
Category
Technical characteristics
-
Built-in diameter
-
Type of accessory/spare part
-
Suitable for built-in mounting
-
Suitable for wall mounting
-
Housing material
-
Suitable for number of light sources
-
With light source
-
Material
-
Material
-
With light source
-
Light sharing
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Suitable for light line configuration
-
Length
-
Design of the grid/reflector
-
Length
-
Dimming phase cut-on
-
With light sensor
-
With light sensor
-
Grid perforated
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Outer diameter
-
With movement sensor
-
With movement sensor
-
Reflector perforated
-
Dimming DALI
-
Suitable for surface mounting
-
Light distributor
-
Lamp holder
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Type of control gear
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Height/depth
-
Number of poles
-
Number of poles
-
Type of grid
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Rated life time L70/B50 at 25 °C
-
Luminaire efficacy
-
Beam angle
-
Diameter
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Built-in height/depth
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Height
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
Connection type
ENSTO
Ensto AVR1-4-14
REF. AVV1
4117910
4117910
Diffuser Opal diffuser for AVR1
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVV1.2
4117912
4117912
Diffuser Opal diffuser for AVR1 PIR
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVV4
4117930
4117930
Diffuser Opal diffuser for AVR4
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVL28
4117009
4117009
Mechanical accessory For AVR1/4/14, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR1.1109L
4290333
4290333
Universal luminaire AVR1 IP44 LED10W/840 PCO RAD
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR1.1109L/3K
4290334
4290334
Universal luminaire AVR1 IP44 LED10W/830 PCO RAD
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR1.110L
4290336
4290336
Universal luminaire AVR1 IP44 LED10W/840 PCO
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR1.110L/3K
4290337
4290337
Universal luminaire AVR1 IP44 LED10W/830 PCO
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR4.110L/3K
4290341
4290341
Universal luminaire AVR4 IP44 LED10W/830 PCO
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR4
4117000
4117000
Universal luminaire 1x60W A60/E27 230V
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR4.1109L
4290338
4290338
Universal luminaire AVR4 IP44 LED10W/840 PCO RAD
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR4.1109L/3K
4290339
4290339
Universal luminaire AVR4 IP44 LED10W/830 PCO RAD
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR4.110L
4290340
4290340
Universal luminaire AVR4 IP44 LED10W/840 PCO
You can only compare 4 products, you must remove 1 to add this one