-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Number of phases
-
Number of units
-
Number of units
-
Operating principle
-
Transparent
-
Number of contacts as normally open contact
-
Imprint/indication
-
Nominal current
-
Suitable for cable gland
-
Sensor type
-
Material
-
Rated current
-
Rated current
-
Protective contact
-
Lockable
-
Material
-
Number of contacts as normally closed contact
-
With light source
-
Suitable for wall mounting
-
With DALI interface
-
Material quality
-
Material quality
-
Number of cables
-
With connection cable
-
Constant light control
-
Push button switch
-
Method of operation
-
Method of operation
-
HVAC-control
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Time setting
-
Time setting
-
Time setting
-
Time setting
-
Time setting
-
Time setting
-
Time setting
-
Forced switch off
-
Mounting method
-
With semiconductor output
-
Number of revolving contacts
-
Total length
-
Suitable for cable diameter
-
With mounting plate
-
Contactless type
-
Creep-under protection
-
Number of rockers
-
Number of rockers
-
Background monitoring
-
Temperature
-
Illumination
-
Illumination
-
With lighting
-
Networkable
-
Networkable
-
Device width
-
Cable entry
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Imprint
-
Device height
-
Optimum mounting height
-
Angle model
-
Device depth
-
Device depth
-
Device depth
-
Staircase light controller
-
With Wi-Fi signal repeater
-
Number of poles
-
Max. reach sideways
-
Max. reach sideways
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Max. reach frontally
-
Max. reach frontally
-
Label space/information surface
-
Gastight
-
Diameter reach on floor
-
Diameter reach on floor
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Watertight
-
Remote operation
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Supplied remote control
-
Fault current protection
-
Response value sensitivity adjustable
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Response value luminosity adjustable
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
With signal unit
-
Insulated mounting
-
Switching current for fluorescent lamps
-
With function lighting
-
With orientation lighting
-
Connection cable length
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
Fire resistant
-
IFTTT support available
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Vaakasuuntainen havainnointikulma
-
Valaistustason raja-arvo
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Max. starting current
-
Max. starting current
-
With built-in bluetooth speaker
-
Control current
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
With acoustic sensor
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Entry membrane gland type
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
2014166
Push-button Surface PB-6 IP44, black
2014156
Push-button Surface PB-6 IP44, white
2621112
Timer Mechanical timer, 120min, wh.
2621113
Timer Mechanical timer, 120min, wh.
2621114
Timer Mechanical timer, 240min, wh.
2621115
Timer Mechanical timer, 6h, wh.
2621116
Timer Mechanical timer, 12h, wh.
2621117
Timer Mechanical timer, 15min, wh.
2621144
Timer Mechanical timer, 30min, wh.
2621118
Timer Mechanical timer, 30min, wh.
2621119
Timer Mechanical timer, 60min, wh.
2432311
Socket outlet Surface SSO IP54, black
2432301
Socket outlet Surface SSO IP54, white
2432312
Socket outlet Surface DSO IP54, black
2432302
Socket outlet Surface DSO IP54, white
2014115
Switch Surface SW-5 IP44, black
2014105
Switch Surface SW-5, white
2014116
Switch Surface SW-6 IP44, black
2014106
Switch Surface SW-6 IP44, white
2432300
Gasket Sealing gasket, white
2432305
Gasket Sealing gasket, black
2621078
Motion detector Movement detector 220°
2621076
Motion detector Movement detector 70°