-
Type of accessory/spare part
-
Number of phases
-
Type of accessory/spare part
-
Mounting dimension (standardised)
-
Accessory
-
Housing material
-
Lockable
-
Spare part
-
Material
-
With transparent cover
-
Model
-
Mounting method
-
Mounting method
-
Total number of groups
-
Total number of groups
-
Total number of groups
-
Number of direct groups
-
Number of direct groups
-
Protection
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Number of earth leakage circuit breakers
-
Number of earth leakage switches 30 mA
-
Number of earth leakage switches 300 mA
-
Number of poles main switch
-
Main switch rated current
-
Extension possible
-
Over voltage protection
-
With bell transformer
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
With socket outlet
-
With socket outlet
3301667
Acc. for distribution board WiFi Door 545x900mm Surface
3301666
Acc. for distribution board WiFi Door 545x900mm Flush
Acc. for distribution board Flush m. box ESSV555.21U-ITAK
Acc. for distribution board Flush m. box ESSV655.21U-IT
Acc. for distribution board Flush m. box ESSV755.18U-ITAK
Final circuit board-data flush 2xRCCB 9x10A 12x16A 25A
Final circuit board-data flush 2xRCCB 9x10A 12x16A 25A
Final circuit board-data flush 2xRCCB 9x10A 9x16A 25A
Final circuit board-data wall FE wall mount FE
Final circuit board-data wall FE 2xRCCB 9x10A 9x16A 25A
Final circuit board-data wall FE wall mount FE
3301648
Databox FE For EHSV275.15PS
Databox FE with Euro Schukos wall mount
Flush mounting box Flush m. box EHSV845.18U-IT
3301668
Acc. for distribution board WiFi Door 400x1275mm
3301669
Acc. for distribution board WiFi Door 275x500mm
3301670
Acc. for distribution board WiFi Door 275x973mm
3301671
Acc. for distribution board WiFi door 380x775mm
Final circuit board-data wall FE Final circuit board wall mount