3443751
Base 200 x 200 x 102 mm
1710480
Accessory IP68, PA, grey, 120 l/h
1710482
Accessory IP 68, PA, black,120 l/h
3440959
Ventilation IP 68, PA, grey, 120 l/h
3440957
Ventilation IP 68, PA, grey, 1350 l/h, 40M
1710486
Accessory IP 68, AISI304, 120l/h
1710484
Accessory IP 68, AISI304, 16l/h
3440435
Ventilation IP 55, enviromental type 4X
3446862
Cover plate DIN 220 x 50 x 7 mm
3444901
Mounting plate 55 x 65 x 1,5 mm
3444903
Mounting plate 65 x 93 x 1,5 mm
3444904
Mounting plate 65 x 133 x 1,5 mm
3444925
Mounting plate 95 x 105 x 1,5 mm
3444926
Mounting plate 105 x 132 x 1,5 mm
3442927
Mounting plate 105 x 172 x 1,5 mm
3444929
Mounting plate 133 x 172 x 1,5 mm
3444930
Mounting plate 145 x 213 x 1,5 mm
3444932
Mounting plate 210 x 285 x 1,5 mm
3445021
Mounting enclosure PC 200 x 200 x 132 mm
Mounting enclosure PC 200 x 200 x 132 mm
3445020
Mounting enclosure PC 200 x 200 x 132 mm
Mounting enclosure PC 200 x 200 x 132 mm
3445102
Mounting enclosure PC 200 x 200 x 187 mm
Mounting enclosure PC 200 x 200 x 187 mm