FILTERS
Clear all
Category
Technical characteristics
-
Rated current
-
Number of meter boards
-
Material
-
Number of tariff control panels
-
Lower connection space
-
Mounting method
-
Mounting method
-
With mounting plate
-
Number of distributor rows
-
Number of distributor rows
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of protection (IP)
ENSTO
Ensto Waltteri Panel boards
REF. ESNV345.36
3305024
3305024
Meter board flush/wall mount FE 4xRCCB 18x10A 18x16A 50A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Waltteri Panel boards
REF. ESNV345.36-RJ
3301600
3301600
Meter board flush/wall mount FE 4xRCCB 18x10A 18x16A 50A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Waltteri Panel boards
REF. ESNV345.48
3305025
3305025
Meter board flush/wall mount FE 4xRCCB 27x10A 21x16A 50A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Waltteri Panel boards
REF. ESNV365.36
3305026
3305026
Meter board flush/wall mount FE SLY 4xRCCB 16x10A 18x16A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Pikku-Waltteri Panel boards
REF. EHNV355.18
3300310
3300310
Metering panel surface Fe 1xRCCB 6x10A 12x16A 50A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Waltteri Panel boards
REF. PESNV345.21
3301619
3301619
Meter board flush/wall mount 2xRCCB 9x10A 12x16A 50A
You can only compare 4 products, you must remove 1 to add this one