-
Housing material
-
Suitable for number of light sources
-
Power factor
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
With connection cable
-
Length
-
Dimming phase cut-on
-
Surface protection
-
Cable length
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
Diameter
-
Adjustable optics
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
Remote control
-
With radio control
-
With light regulation program control
-
Type of wiring
-
Conductor cross section
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
4503220
Pole mount. luminaire MAE30LGH IP65 25W/840 PC GH
4503323
Pole mount. luminaire MAE30LGH IP65 25W/830 PC GH
4503222
Pole mount. luminaire MAE30LGHED IP65 25W/840 PC GH
4503351
Pole mount. luminaire MAE30LGHED IP65 25W/830 PC GH
4503223
Pole mount. luminaire MAE30LHH IP65 25W/840 PC HH
4503325
Pole mount. luminaire MAE30LHH IP65 25W/830 PC HH
4503225
Pole mount. luminaire MAE30LHHED IP65 25W/840 PC HH
4503352
Pole mount. luminaire MAE30LHHED IP65 25W/830 PC HH
4503226
Pole mount. luminaire MAE30LM IP65 25W/840 PC M
4503326
Pole mount. luminaire MAE30LM IP65 25W/830 PC M
4503228
Pole mount. luminaire MAE30LMED IP65 25W/840 PC M
4503353
Pole mount. luminaire MAE30LMED IP65 25W/830 PC M
4503229
Pole mount. luminaire MAE40LGH IP65 36W/840 PC GH
4503328
Pole mount. luminaire MAE40LGH IP65 36W/830 PC GH
4503231
Pole mount. luminaire MAE40LGHED IP65 36W/840 PC GH
4503354
Pole mount. luminaire MAE40LGHED IP65 36W/830 PC GH
4503232
Pole mount. luminaire MAE40LHH IP65 36W/840 PC HH
4503329
Pole mount. luminaire MAE40LHH IP65 36W/830 PC HH
4503233
Pole mount. luminaire MAE40LHHED IP65 36W/840 PC HH
4503355
Pole mount. luminaire MAE40LHHED IP65 36W/830 PC HH
4503234
Pole mount. luminaire MAE40LM IP65 36W/840 PC M
4503331
Pole mount. luminaire MAE40LM IP65 36W/830 PC M
4503235
Pole mount. luminaire MAE40LMED IP65 36W/840 PC M
4503356
Pole mount. luminaire MAE40LMED IP65 36W/830 PC M