FILTERS
Clear all
Category
Technical characteristics
-
Application
-
Nominal voltage
-
Type of accessory/spare part
-
Accessory
-
Spare part
-
Max. hold temperature
-
Pituus
-
Pituus
-
Pituus
-
Pituus
-
Pituus
-
Pituus
-
Pituus
-
Pituus
-
Pituus
-
Heating capacity
-
Screening
-
Cable type
-
Diameter
-
Colour
ENSTO
Accessories for Cables and Mats
REF. EFHTAC1
8168699
8168699
Installation accessory for ThinKit and ThinMat
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinKit
REF. EFHTK1
8168450
8168450
Floor Heating cable ThinKit 130W 13,5m 0,9-2,2m²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinKit
REF. EFHTK1.5
8168451
8168451
Floor Heating cable ThinKit 150W 14,5m 1,0-2,5m²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinKit
REF. EFHTK2
8168452
8168452
Floor Heating cable ThinKit 220W 22,5m 1,5-3,7m²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinKit
REF. EFHTK3
8168453
8168453
Floor Heating cable ThinKit 280W 28,5m 1,9-4,7m²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinKit
REF. EFHTK4
8168454
8168454
Floor Heating cable ThinKit 400W 40m 2,7-6,7m²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinKit
REF. EFHTK5
8168455
8168455
Floor Heating cable ThinKit 450W 45m 3,0-7,5m²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinKit
REF. EFHTK6
8168239
8168239
Floor Heating cable ThinKit 550W 55m 3,7-9,2m²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinKit
REF. EFHTK7
8168456
8168456
Floor Heating cable ThinKit 690W 70m 4,6-11,5m²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinKit
REF. EFHTK8
8168457
8168457
Floor Heating cable ThinKit 780W 78m 5,2-13m²
You can only compare 4 products, you must remove 1 to add this one